IESNA:LM-63-2002
[TEST]P1337479
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A05R259835DE010 E3A301GPH
[LUMINAIRE]3in Adjustable LED luminaire with, R25 optic, 3500K CCT AND, 98CRI , E3A301GPH TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]198
TILT=NONE
1 -1 1 49 14 1 1 -0.25 -0.25 0
1 1 7.2
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
8.5 13.1 21.2 33.3 91.8 228.1 428.2 646.6 801.9 847.4
876.2 905.2 926.6 942 956.6 967.1 978.4 985.2 989.6 985.9
978 958.6 934.2 902.1 868.3 818.6 767 713.8 630.3 417.9
215.4 85.5 23.1 9.8 2 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
8.5 13.3 21.2 33.1 90.5 220.8 412.9 631.8 786.2 831.7
867 891.4 915 931.3 944.9 955.3 964.7 972.3 974.3 969.9
959 942.5 918.1 886.2 847.2 804.3 753.9 692 613.7 402.4
205.6 83.9 23.3 10 2.2 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
8.5 12.7 20.3 32.7 88.9 203.2 385.5 593.9 750.8 794.2
826.7 853.7 871.2 885.6 897.6 905.9 911.7 917.6 917 911.1
900.8 882.1 856.6 827.8 791.4 742.5 693.5 632.4 550 335.5
167 75.7 21.8 9.6 2.4 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
8.5 13.1 20.1 31.8 78.9 183.3 345.6 533.3 686.5 732.1
766.5 790.1 808.4 820.8 828 832.2 834.6 837.2 834.5 826.7
813.2 795.1 770.9 737.1 701.1 646.2 591 520.2 435.2 236.1
123.6 65.4 20.1 9.1 2.6 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
8.5 12.7 19.8 29.9 67.6 157.8 293.5 456.7 603.5 644.9
677.6 702.6 719.9 731.6 737.7 738 735.8 731.2 725.1 715.3
697.7 674.8 644.2 603.5 549 490.1 424.3 355.4 294.1 156.3
88.7 50.4 18.3 8.1 3 0.6 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
8.5 12.6 19 28.1 57.6 131 235 366.7 483.6 524.7
557.5 581.9 596.9 605 607.6 604.5 597.1 584.7 571.4 554
531.7 501.4 462.2 415.1 361.5 310.2 259.4 217.3 176.1 102.9
63.2 37.5 17.2 6.1 2.6 0.6 0 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0 0 0 0
8.5 12.4 18.3 26.2 49 104.7 185.1 278.4 366.5 394.8
419 436.9 447.4 450.8 447.6 439.1 426.9 409.2 387.9 366.1
343.6 314.2 278.6 241.8 202.5 173.8 145.6 122.5 104.4 68.9
44.3 24.2 10.2 4.1 1.7 0.4 0 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0 0 0
8.5 11.5 15.7 20.5 26.4 43 69.8 92.6 108.8 111.6
112.9 112 109.5 105.9 101.8 96.2 90.3 83.3 77.4 70
63.9 58 51.9 46.6 40.5 34.9 29.6 24.8 18.8 7.4
4.6 2 0.6 0.2 0 0 0 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0
8.5 10 11.3 12.4 13.3 13.7 13.3 12.4 11.6 11.1
10.7 10.3 9.8 9.2 8.7 8.1 7.8 6.8 5.9 4.8
3.5 2.4 2 1.7 1.3 0.9 0.7 0.4 0.4 0
0 0 0 0.2 0.2 0.2 0.4 0.4 0.4 0.6
0.6 0.6 0.6 0.4 0.4 0.4 0.4 0.4 0
8.5 8.5 7.9 7.4 6.5 5.4 4.4 3.7 2.8 2.4
2.2 1.8 1.7 1.5 1.3 1.1 0.9 0.6 0.6 0.4
0.4 0.2 0.2 0.2 0.2 0.2 0 0 0 0.2
0.2 0.2 0.4 0.4 0.4 0.4 0.6 0.6 0.7 0.7
0.7 0.7 0.6 0.6 0.6 0.6 0.6 0.6 0
8.5 7 5.5 4.2 3.1 2.2 1.7 1.1 0.6 0.4
0.4 0.2 0.2 0.2 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.2 0.2 0.2 0.4 0.4 0.6 0.6 0.7 0.7 0.7
0.7 0.6 0.6 0.6 0.4 0.4 0.4 0.4 0
8.5 5.9 4.1 2.8 1.8 1.3 0.7 0.4 0.2 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.2 0.4 0.4 0.6 0.6 0.7 0.7 0.7 0.9 0.9
0.7 0.7 0.6 0.6 0.4 0.4 0.2 0.2 0
8.5 5.4 3.5 2.2 1.5 0.7 0.6 0.2 0.2 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0.2 0.2 0.2
0.4 0.6 0.7 0.7 0.9 0.9 0.9 1.1 1.1 1.1
0.9 0.9 0.7 0.6 0.6 0.4 0.2 0.2 0
8.5 5.2 3.1 2 1.3 0.7 0.6 0.2 0.2 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0.2 0.2 0.2 0.4
0.6 0.7 0.7 0.9 0.9 1.1 0.9 1.1 1.1 1.1
1.1 0.9 0.7 0.7 0.6 0.4 0.2 0.2 0
